IESNA:LM-63-2002
[TEST]P1642537
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-35)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-730-U-SL4
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 70CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (16) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4363.2
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
740.9 745.5 746.5 744.5 735.7 728.6 729.5 736.1 749.7 776.8 814.9 860.1 909.6 957.5 1008.0 
1058.5 1098.9 1134.7 1172.1 1215.5 1264.3 1319.4 1387.8 1462.7 1543.4 1617.4 1695.2 1705.0 1524.9 1274.1 
991.7 605.1 267.7 143.6 63.2 0.0 0.0 
740.9 746.8 748.1 744.2 735.4 728.6 729.9 737.7 752.3 778.4 816.8 863.4 910.9 958.8 1007.7 
1055.6 1098.9 1135.0 1172.5 1211.9 1256.8 1315.1 1377.7 1451.6 1539.8 1616.1 1706.3 1726.5 1562.3 1306.3 
1029.2 632.2 284.3 154.4 69.4 0.0 0.0 
740.9 747.8 747.8 743.9 736.4 732.5 738.3 752.3 771.2 799.2 836.7 882.9 927.6 973.2 1019.4 
1061.7 1105.4 1148.7 1191.0 1237.6 1285.5 1345.1 1421.0 1509.6 1608.6 1716.0 1841.4 1920.2 1794.5 1511.5 
1218.4 779.4 384.0 189.2 86.0 0.0 0.0 
740.9 749.1 747.5 742.9 738.7 738.7 748.4 766.3 788.8 816.5 852.6 895.6 940.3 980.3 1025.6 
1069.9 1115.5 1164.3 1213.8 1275.7 1351.3 1425.2 1522.9 1645.0 1788.3 1943.7 2123.8 2292.5 2318.2 1976.9 
1571.4 1064.7 571.9 226.4 82.1 0.0 0.0 
740.9 748.4 744.8 740.0 738.0 740.9 752.7 771.9 795.3 821.7 851.3 887.2 927.2 966.6 1011.6 
1062.1 1118.1 1183.2 1253.9 1332.7 1421.6 1532.7 1663.0 1832.3 2034.2 2248.2 2493.5 2726.0 2889.8 2678.4 
2005.3 1403.1 810.6 356.0 116.9 0.3 0.0 
740.9 746.5 741.6 736.4 734.7 739.6 751.7 770.6 792.4 818.1 847.1 881.0 918.8 960.4 1009.0 
1064.7 1129.5 1200.8 1287.4 1380.9 1487.7 1608.9 1760.0 1938.8 2158.0 2384.4 2627.0 2852.0 2982.6 2796.7 
2052.5 1332.4 766.3 372.3 115.0 0.3 0.0 
740.9 748.1 741.6 735.7 734.7 740.0 752.0 768.3 788.5 810.3 836.4 868.9 904.1 947.7 995.9 
1056.2 1124.6 1204.7 1295.3 1401.1 1521.6 1654.8 1814.4 2006.9 2207.2 2423.4 2643.3 2839.0 2888.5 2669.3 
1988.6 1129.2 604.1 301.9 115.9 3.6 0.0 
740.9 748.1 739.6 731.8 731.2 737.4 749.1 763.4 778.7 796.3 819.1 848.1 881.6 924.0 977.7 
1050.0 1132.7 1225.9 1342.8 1468.5 1598.8 1756.1 1911.8 2087.0 2279.8 2442.6 2594.4 2652.1 2528.0 2139.8 
1492.3 836.7 357.3 205.8 141.3 18.9 0.0 
740.9 744.5 733.4 723.7 721.7 726.6 737.0 749.7 763.7 779.0 798.6 825.0 860.8 909.3 975.1 
1060.1 1165.3 1293.3 1439.2 1590.3 1752.5 1910.2 2082.4 2244.6 2385.7 2487.3 2521.5 2420.5 2054.1 1451.6 
797.9 350.1 191.5 102.9 49.2 4.9 0.0 
740.9 740.6 727.3 715.2 711.3 714.2 724.7 735.7 748.4 763.1 781.6 809.7 849.4 903.1 983.2 
1081.3 1215.8 1372.4 1535.6 1708.9 1868.8 2028.1 2172.7 2283.4 2347.5 2343.3 2232.3 1923.2 1393.3 799.2 
329.6 158.0 100.3 57.3 26.4 7.8 0.0 
740.9 737.0 721.4 706.7 700.2 701.2 707.1 714.2 722.0 731.5 745.2 766.0 797.3 843.9 911.9 
1002.5 1114.5 1255.2 1407.9 1551.9 1687.4 1794.9 1876.9 1925.1 1913.1 1817.3 1621.3 1270.8 799.2 407.1 
185.0 114.3 79.8 45.6 29.6 6.8 0.0 
740.9 733.1 714.9 699.2 689.5 687.5 689.5 691.8 693.7 697.0 703.2 715.9 737.0 769.3 818.1 
888.5 977.7 1090.7 1216.8 1337.6 1441.8 1526.8 1582.8 1598.8 1554.2 1437.3 1218.4 914.2 557.2 272.6 150.1 
106.2 79.8 50.5 34.8 7.8 0.0 
740.9 727.3 707.7 688.2 676.5 670.6 668.0 665.4 661.5 657.6 655.3 657.2 665.1 679.7 706.4 
749.1 806.1 876.7 969.9 1054.6 1122.0 1176.1 1197.9 1176.7 1099.2 961.4 770.2 551.4 324.4 185.6 129.3 
101.9 80.1 57.0 41.0 18.2 0.0 
740.9 725.6 700.9 674.2 652.0 635.1 620.4 603.8 584.3 563.4 541.9 519.5 499.9 478.8 457.9 
439.0 423.1 411.0 405.5 410.4 424.4 432.8 426.0 397.3 344.9 282.4 229.6 187.3 147.5 119.9 99.0 81.7 
62.9 42.3 25.7 9.4 0.0 
740.9 723.7 692.1 655.6 621.7 591.1 562.8 532.2 498.6 462.8 423.7 385.9 347.5 311.7 280.4 253.1 
230.6 213.0 200.6 193.5 191.2 191.2 190.9 187.3 179.1 166.8 153.1 138.7 122.1 103.9 86.3 70.0 51.1 32.9 19.5 5.9 
0.0 
740.9 720.1 681.0 635.7 588.2 542.6 501.6 458.6 414.9 370.3 326.3 286.6 252.4 224.7 203.2 187.9 176.5 
168.4 162.5 157.6 154.4 152.7 152.1 151.4 149.8 145.3 139.4 130.6 117.9 100.6 80.4 61.2 45.3 32.2 19.5 6.2 0.0 
740.9 713.9 668.6 613.6 554.3 497.3 440.3 388.5 340.3 293.8 256.6 228.3 206.2 189.9 177.2 167.4 160.2 
154.4 150.1 146.6 143.0 139.1 135.8 133.2 131.6 129.6 126.4 119.9 110.1 93.5 71.7 56.7 43.6 32.6 19.2 5.9 0.0 
740.9 709.3 660.2 595.7 528.6 459.5 393.4 334.2 284.0 244.3 216.9 199.3 187.3 177.8 170.3 162.2 155.0 
149.5 144.9 141.0 137.8 134.2 130.6 127.0 124.4 122.1 118.9 114.6 106.2 84.7 69.7 57.6 44.6 32.2 19.9 6.2 0.0 
740.9 704.1 650.4 581.7 504.5 427.0 356.0 294.4 246.2 213.7 196.4 186.0 179.1 173.6 168.7 162.8 157.3 151.8 
146.6 141.7 138.1 134.5 130.9 127.7 125.4 124.1 123.8 119.2 101.6 82.7 66.4 55.4 44.6 31.9 19.5 6.5 0.0 
740.9 701.9 645.2 572.2 489.5 407.1 332.2 270.0 224.4 200.6 188.2 180.4 175.9 171.3 166.8 161.2 156.3 151.1 
145.9 141.3 137.1 132.6 129.0 126.4 124.7 125.7 127.3 121.8 98.0 81.1 65.8 55.4 44.0 32.6 20.2 7.2 0.0 
740.9 699.2 640.3 565.7 477.8 392.5 318.8 256.6 214.6 194.1 184.3 177.8 173.6 170.0 166.1 162.2 157.3 152.4 
146.9 141.0 135.2 129.9 125.7 122.8 121.2 123.8 129.9 123.4 97.4 80.1 64.5 54.4 43.6 31.6 19.2 7.5 0.0 
740.9 699.6 641.6 569.0 477.1 398.0 317.9 257.0 216.3 194.4 184.0 177.5 173.3 170.0 166.8 163.2 158.9 154.0 
148.5 142.0 135.8 130.3 126.0 122.8 121.2 123.4 129.9 124.4 97.7 79.8 64.8 54.1 43.3 31.3 19.2 7.5 0.0 
